Winding wire

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1572160

Part Number
1572160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

AWG max. 24 Cable features Rigid Cable type Wire Wrap
Colour Brown Core layout Silver-coated copper Cross section (based on core number) (part 1 + 2) 1 x 0.20 mm²
Cross section (each core) (part 1)(mm²) 0.20 Halogen-free No Insulation (material) PVDF (Kynar ® 460)
Manufacturer part # 606034 Material (details) Silver-coated copper No. of leads (part 1)(x) 1
Outside diameter(mm) 0.75 Packaged Yes Product type Winding wire
RoHS-compliant Yes Sold per metre No Type (manufacturer type) KW 24 bn-15M

This page is Winding wire, part number 1572160.
You can find the detail information about specifications and dimensions on part number 1572160.

Tech Support