Strand LiY

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1564477

Part Number
1564477
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable features Flame-retardant|Flexible Cable type LiY Colour Green-yellow
Core layout(mm) 32 x 0.2 Cross section (based on core number) (part 1 + 2) 1 x 1 mm² Cross section (each core) (part 1)(mm²) 1
Halogen-free No Hole Ø (coil)(mm) 26 Insulation material PVC
Manufacturer part # 605868 Material (details) Tin-plated copper No. of leads (part 1)(x) 1
Outside diameter(mm) 2.10 Packaged Yes Product type Strand
RoHS-compliant Yes Sold per metre No Standards IEC 60332-1 (non-flammable)
Type (manufacturer type) LiY

This page is Strand LiY, part number 1564477.
You can find the detail information about specifications and dimensions on part number 1564477.

Tech Support