Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK50041GL101AB2
Ambient temperature (max.)(°C) | +60 | Current consumption(A) | 0.52 | Interfaces (PC/multimedia) | RJ45 |
---|---|---|---|---|---|
IP rating | IP20 | Min. ambient temperature(°C) | -10 | No. of 10/100 Mbps ports(x) | 4 |
Operating voltage(V) | 28.8 | Product size (height)(mm) | 100 | Product size (depth)(mm) | 87 |
Product size (width)(mm) | 45 | Product type | Industrial Ethernet switch | Transfer rate(Mbps) | 10 / 100 / 1000 |
Type (manufacturer type) | SCALANCE XB004-1G | Weight(g) | 210 | Working principle | Unmanaged switch |
This page is SCALANCE XB004-1G Industrial Ethernet switch, part number 6GK50041GL101AB2.
You can find the detail information about specifications and dimensions on part number 6GK50041GL101AB2.