IDC Tools

IDC Tools
  • Volume Discount
[Specifications]
・Product type: IDC tools
・Suitable for: LSA PLUS terminals

[Features]
・Insertion tools for LSA-Plus terminals
・Solder, screw and stripping-free connection
・Automatic trimming of conductors with 0.5 to 0.8 mm
・Professional design with pressure sensor for optimum pressing force
・2 pull-out hooks

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

118017

Part Number
118017
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

40.89 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Operating range (diameter) 0.5 up to 0.8 mm Operating range (AWG cross section) (min.) 24 Operating range (AWG diameter) 20 up to 24
Operating range (AWG cross section) (max.)(awg) 20 Operating range (diameter) (max.)(mm) 0.8 Product type IDC tools
Suitable for LSA PLUS terminals Working area diameter (min.)(mm) 0.5

This page is IDC Tools, part number 118017.
You can find the detail information about specifications and dimensions on part number 118017.

Tech Support