Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CX240D5
Dimension height(mm) | 7.6 | Dimension width(mm) | 25.4 | Ambient temperature(°C) | -30 - +80 |
---|---|---|---|---|---|
Control voltage range | 3 - 15 V DC | Control voltage (min.)(V DC) | 3 | Control voltage (max.)(V DC) | 15 |
Current load (max.)(A) | 5 | Max. temperature(°C) | +80 | Min. temperature(°C) | -30 |
Product size (length)(mm) | 43.1 | Product type | SSR | Surge current (max.)(A) | 250 |
Switching type (relays) | Zero crossing | Switching voltage (max.)(V AC) | 280 | Switching voltage (min.)(V AC) | 12 |
Type | CX240D5 | Type (manufacturer type) | CX240D5 | Type (misc.) | Switches at voltage zero. |
This page is Solid State, Electronic Load Relay, part number CX240D5.
You can find the detail information about specifications and dimensions on part number CX240D5.