PLC Digital Output Card

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

750-535

Part Number
750-535
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

251.40 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +55 Interfaces (bus systems) Terminals Manufacturer part # 750-535
Min. ambient temperature(°C) 0 No. of outputs (max.) 2 Operating voltage(V DC) 24
Product size (height)(mm) 64 Product size (width)(mm) 24 Product size (length)(mm) 100
Product type PLC output card Type (manufacturer type) 750-535 Weight(g) 49.5

This page is PLC Digital Output Card, part number 750-535.
You can find the detail information about specifications and dimensions on part number 750-535.

Tech Support