Low current connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

547189

Part Number
547189
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.44 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Orange Connection (components) Pull spring Contact material Copper
Manufacturer part # 547189 Max. cross section (inflexible)(mm²) 3.307 Min. cross section (inflexible)(mm²) 0.824
Nominal current(A) 3 Nominal voltage(V AC) 480 Number of pins 2
Product size (width)(mm) 19 Product size (length)(mm) 38 Product type Low power connector
RoHS-compliant Yes Stripping length(mm) 10 Temperature range(°C) +105 ºC
Type (manufacturer type) 547189

This page is Low current connector, part number 547189.
You can find the detail information about specifications and dimensions on part number 547189.

Tech Support