Battery heatshrink without adhesive

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1570673

Part Number
1570673
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Yellow Halogen-free No Manufacturer part # 541838
Material PVC Max. temperature(°C) +105 Min. temperature(°C) -40
Nominal diameter (pre-shrinkage)(mm) 67|44 Nominal diameter (post-shrinkage)(mm) 22 Product type Battery heatshrink w/o adhesive
RoHS-compliant Yes Shrinkage 2:1 Shrink temperature(°C) +125
Suitable for AA|AAA|D|9V Type (manufacturer type) 93014 c 85

This page is Battery heatshrink without adhesive, part number 1570673.
You can find the detail information about specifications and dimensions on part number 1570673.

Tech Support