Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
57.510.0155.0 |
57.516.0155.0 |
57.516.0155.6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (details) (A) | Connector cross-section (flexible) (mm²) | Connector cross section (fixed) (mm²) | Colour | Connection | Current load (A) | Manufacturer part # | Nominal cross section (mm²) | Nominal current (details) | Stripping length (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.40 € | 1 | Available | 3 Days | - | 1.5 - 10 | 2.5 - 16 | Grey | - | 63 | 57.510.0155.0 | 10 | 63 A | 13 | WKN 10/U Grau | |
6.28 € | 1 | Available | 3 Days | 71 | 4 - 16 | 1.5 - 25 | Grey | - | - | 57.516.0155.0 | - | - | 15 | WKN 16/U GRAU | |
5.01 € | 1 | Available | 3 Days | 71 | 4 - 16 | 1.5 - 25 | Blue | - | - | 57.516.0155.6 | - | - | 15 | WKN 16/U BLAU |
Loading...
Type (misc.) | Feed-through terminal | Nominal voltage (details)(V) | 1000 | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Nominal current (details)(A)
Connector cross-section (flexible)(mm²)
Connector cross section (fixed)(mm²)
Colour
Connection
Current load(A)
Manufacturer part #
Nominal cross section(mm²)
Nominal current (details)
Stripping length(mm)
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes