Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
56.404.9555.0 |
56.404.9755.0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Nominal cross section (mm²) | Number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
7.35 € | 1 | Available | 3 Days | 56.404.9555.0 | 4 | L.PE.N-Schiene | WKI 4 NT -D-SL /V0 | |
5.01 € | 1 | Available | 3 Days | 56.404.9755.0 | - | L.L | WKI 4 D-D /V0 |
Loading...
Nominal current (details)(A) | 24 | Connector cross-section (flexible)(mm²) | 0.5 - 4 | Connector cross section (fixed)(mm²) | 0.5 - 6 |
---|---|---|---|---|---|
Type (misc.) | Terminal installation | Colour | Grey | Connection | - |
Nominal voltage (details)(V) | 300 | RoHS-compliant | Yes | Stripping length(mm) | 9 |