Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5099609
IP rating | IP20 | Leakage current(kA) | 20 | Manufacturer part # | 5099609 |
---|---|---|---|---|---|
Nominal voltage(V AC) | 230 | Operating temperature range(°C) | -40 to +80 | Product size (height)(mm) | 45 |
Product size (depth)(mm) | 48 | Product size (width)(mm) | 17.5 | Product type | Surge arrester |
Type (misc.) | Installation type: on the basis of element |
This page is Surge arrester, part number 5099609.
You can find the detail information about specifications and dimensions on part number 5099609.