Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HD6703825M
Current consumption(mA) | 200 | Interface(s) | 1x RS232|1 x RS485|1x Ethernet 10/100 | Interfaces (Advantech) | RS-232|RS-485|Ethernet |
---|---|---|---|---|---|
Manufacturer part # | HD6703825M | Operating temperature (range) | -30 up to +70 °C | Operating temperature (max.)(°C) | +70 |
Operating temperature (min.)(°C) | -30 | Operating voltage(V DC) | 24 | Product size (height)(mm) | 95 |
Product size (depth)(mm) | 71 | Product size (width)(mm) | 60 | Product type | Ethernet converter |
Type (manufacturer type) | HD6703825M | Type (misc.) | Ethernet on RS232 / RS485 |
This page is Ethernet Converter, part number HD6703825M.
You can find the detail information about specifications and dimensions on part number HD6703825M.