Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK52080UA005ES6
Ambient temperature (max.)(°C) | +70 | Current consumption(A) | 2.4 | IP rating | IP65 |
---|---|---|---|---|---|
Min. ambient temperature(°C) | -40 | No. of 10/100 Mbps ports(x) | 8 | Operating voltage(V) | 57 |
Product size (height)(mm) | 200 | Product size (depth)(mm) | 49 | Product size (width)(mm) | 200 |
Product type | Industrial Ethernet switch | Transfer rate(Mbps) | 10 / 100 | Type (manufacturer type) | SCALANCE XP208 PoE EEC |
Weight(g) | 1800.0 | Working principle | Managed switch |