SCALANCE X204RNA Ethernet switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK52040BA002MB2

Part Number
6GK52040BA002MB2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,215.68 €

1 6 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 Current consumption(A) 0.15 Interfaces (PC/multimedia) RJ45
IP rating IP20 Min. ambient temperature(°C) -40 No. of 10/100 Mbps ports(x) 4
Operating voltage(V) 28.8 Product size (height)(mm) 100 Product size (depth)(mm) 87
Product size (width)(mm) 45 Product type Ethernet switch Transfer rate(Mbps) 10 / 100
Type (manufacturer type) SCALANCE X204 RNA Weight(g) 230.0 Working principle Managed switch

This page is SCALANCE X204RNA Ethernet switch, part number 6GK52040BA002MB2.
You can find the detail information about specifications and dimensions on part number 6GK52040BA002MB2.

Tech Support