Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK59921AL008AA0
Ambient temperature (max.)(°C) | +85 | IP rating | IP20 | Min. ambient temperature(°C) | -40 |
---|---|---|---|---|---|
No. of 10/100/1000 Mbps ports(x) | 1 | Product size (height)(mm) | 9 | Product size (depth)(mm) | 57 |
Product size (width)(mm) | 14 | Product type | SFP transceiver | Type (manufacturer type) | 6 GK 5992-1 AL 00-8 AA0 |
Weight(g) | 34 |