Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK7177-1MA20-0AA0
Ambient temperature (max.)(°C) | +55 | Current consumption(mA) | 150 | IP rating | IP20 |
---|---|---|---|---|---|
LAN transfer rate | 10 MBit/s|100 MBit/s | Min. ambient temperature(°C) | 0 | No. of Ethernet ports | 4 |
No. of fibre-optic ports | 0 | Operating voltage(V DC) | 12|24 | Port type | 10/100 Mbit/s RJ45 |
Product size (height)(mm) | 90 | Product size (depth)(mm) | 58.2 | Product size (width)(mm) | 71.5 |
Product type | Industrial Ethernet switch | Transfer rate(Mbps) | 100 | Type (manufacturer type) | LOGO! CSM 12/24 |
Weight(g) | 150 | Working principle | Unmanaged switch | Colour | Grey |
This page is LOGO! CSM 12 / 24 Industrial Ethernet switch, part number 6GK7177-1MA20-0AA0.
You can find the detail information about specifications and dimensions on part number 6GK7177-1MA20-0AA0.