Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DSO-6102WIFI
Bandwidth(MHz) | 100 | Input impedance(MΩ) | 1 | No. of analogue inputs | 2 |
---|---|---|---|---|---|
Product size (height)(mm) | 178 | Product size (length)(mm) | 90 | Product size (width)(mm) | 340 |
Resolution (measurement equipment)(Bit) | 8 | Screen size(cm) | 20.32 cm (8") | Time base range | 2 ns/div - 100 s/div |
Vertical deflection | 1 mV/div - 10 V/div | Calibration service | 5 measured values per range up to 500 MHz. calibration without accompanying probes | Reading category | CAT II |
Calibrated to | ISO standards | Displays (type, size, resolution) | Multi-touch 800 x 600 pixels | Input coupling | DC / AC / GND |
Oscilloscope features | Function generator|Multimeter functions|Digital storage (DSO) | Interfaces (components) | USB device|USB host|LAN|PG jack socket | Product type | Digital |
Weight(g) | 2674 | Channel memory depth(KP) | 40000 | Channel sample rate(GS/s) | 1 |
Display type/resolution(p) | LCD / 800 x 600 | Input voltage range | 1 MΩ <= 300 Vrms. 50 Ω <= 5 Vrms | Power supply (details) | 100–240 V/AC 50/60 Hz. CATII |
Type (manufacturer type) | DSO-6102WIFI |