Underground Cable Pulling System / Length 80(m)

Underground Cable Pulling System / Length 80(m)
  • Volume Discount
[Specifications]
・Product type: Underground cable pulling system
・Product size (length)(m): 80

[Features]
・For the problem-free pulling of cables into empty or occupied cable ducts or pipes with φ of up to 60 mm
・Cable pulling device for underground ducts complete with 4.5 mm φ glass fiber profile, 2 M 5 rod ends, 11 mm φ pulling eye with 6 mm φ cable lug
・Steel tube frame with ball bearing-mounted aluminum winch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

141806

Part Number
141806
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

860.25 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Product size (length)(m) 80 Weight(g) 6100.0

This page is Underground Cable Pulling System / Length 80(m), part number 141806.
You can find the detail information about specifications and dimensions on part number 141806.

Tech Support