Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
166-31104
Angled | Straight | Colour | Metal | External thread | M20 |
---|---|---|---|---|---|
Manufacturer part # | 166-31104 | Max. temperature(°C) | +300 | Min. temperature(°C) | -100 |
Product size (length)(mm) | 350.50 | Product type | Hose tail | RoHS-compliant | Ja |
Type (manufacturer type) | PCS20-SM-M20-NPB ML (10) |
This page is Fittings for Metallic Conduits with Plastic Coating, part number 166-31104.
You can find the detail information about specifications and dimensions on part number 166-31104.