Adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK15710BA000AA0

Part Number
6GK15710BA000AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

603.92 €

1 3 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 IP rating IP20 Manufacturer part # 6GK15710BA000AA0
Min. ambient temperature(°C) 0 Product size (height)(mm) 26 Product size (depth)(mm) 105
Product size (width)(mm) 58 Product type Adapter Transfer rate(Mbps) 12
Type (manufacturer type) 6 GK 1571-0 BA00-0AA0

Tech Support