Test Disconnect terminal block, UTME

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1098652
3000558
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Length
(mm)
Width/grid dimension
(mm)
Height at lowest possible mounting height
(mm)
Type of electrical connection 1 Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)

5.62 €

50 23 Days White666.249.5Screw connection0.14|60.14|40.14|60.14|1.528

6.79 €

50 71 Days Grey82.412.351Bolt connection-|--|-0.1|6-|-41

Loading...

  1. 1

Basic information

Mounting method Other Rated voltage(V) 500 Operation temperature(°C) -|-
Inflammability class of insulation material acc. with UL94 V0 Closing plate required - Type of electrical connection 2 -
Type of slitting - Type of cross disconnection - With integrated test socket -
Number of levels 1 Number of clamp positions per level 2 Internally connected stages -
Material insulation body Other Connection position -

Tech Support