Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411440
Thread length(mm) | - | Colour | Other | Material | Other |
---|---|---|---|---|---|
Thread type | - | Model | - | Halogen free | false |
Shock resistant | false | RAL-number | - | Surface protection | Other |
Wrench width(mm) | 34 | Bend radius protection/trumpet flare | true | With strain relief | false |
Screened | - | EMC-version | - | Glass-fibre reinforced | false |
Type of sealing | - | Material quality | Other | Working temperature(°C) | -40|125 |
Pitch thread(mm) | - | Explosion-tested version | - | Flat cable coupling | false |
Multi seal area | - | With locknut | true | Hexagon angular dimension(mm) | - |
Separable screw gland | - | Suitable for cable diameter(mm) | 14|21 | Degree of protection (IP) | IP66 |
For Ex-zone gas | - | Nominal thread size inch/gas pipe thread | - | Nominal thread size metric/PG | - |
For Ex-Zone dust | - | For armoured cable | - | Snapping in opening | - |
This page is Cable gland, HC-B-G, part number 1411440.
You can find the detail information about specifications and dimensions on part number 1411440.