Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2811420
Mounting method | Other | Colour | Green | Rated voltage(V) | - |
---|---|---|---|---|---|
Length(mm) | - | Operation temperature(°C) | -20|65 | Inflammability class of insulation material acc. with UL94 | - |
Width/grid dimension(mm) | 6.2 | Height at lowest possible mounting height(mm) | 93.1 | Closing plate required | false |
Type of electrical connection 1 | Screw connection | Type of electrical connection 2 | Screw connection | Number of levels | 1 |
Number of clamp positions per level | - | Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | -|- |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | -|- | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | -|- | Connectable conductor cross section multi-wired(mm²) | -|- |
Material insulation body | - | Connection position | - | Rated current In(A) | - |
Explosion-tested version 'Ex e' | true |
This page is Feed-through terminal block, MINI MCR, part number 2811420.
You can find the detail information about specifications and dimensions on part number 2811420.