Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3033236
Mounting method | Other | Colour | Yellow | Rated voltage(V) | 1000 |
---|---|---|---|---|---|
Length(mm) | 86 | Operation temperature(°C) | -60|130 | Inflammability class of insulation material acc. with UL94 | V0 |
Width/grid dimension(mm) | 16.2 | Height at lowest possible mounting height(mm) | 46.8 | Closing plate required | false |
Type of electrical connection 1 | Spring clamp connection | Type of electrical connection 2 | Screw connection | Number of levels | 1 |
Number of clamp positions per level | 5 | Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | 0.2|10 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.25|6 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.2|6 | Connectable conductor cross section multi-wired(mm²) | 0.2|6 |
Material insulation body | Other | Connection position | - | Rated current In(A) | 41 |
Explosion-tested version 'Ex e' | false |
This page is Potential collective terminal, STU, part number 3033236.
You can find the detail information about specifications and dimensions on part number 3033236.