Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1079655 |
3208723 |
3208733 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Operation temperature (°C) | Width/grid dimension (mm) | Height at lowest possible mounting height (mm) | Connectable conductor cross section multi-wired (mm²) | Explosion-tested version 'Ex e' | |
---|---|---|---|---|---|---|---|---|---|---|
96.47 € | 10 | 26 Days | -|- | 60.1 | 57.3 | -|- | - | |||
133.74 € | 10 | 78 Days | -50|100 | 74.4 | 57.3 | 0.5|2.5 | false | |||
149.63 € | 10 | 78 Days | -50|100 | 86.7 | 56.3 | 0.5|2.5 | false |
Loading...
Mounting method | Other | Colour | Grey | Rated voltage(V) | 320 |
---|---|---|---|---|---|
Length(mm) | 40 | Inflammability class of insulation material acc. with UL94 | V0 | Closing plate required | false |
Type of electrical connection 1 | Bolt connection | Type of electrical connection 2 | Bolt connection | Number of levels | 1 |
Number of clamp positions per level | 1 | Internally connected stages | false | Connectable conductor cross section solid-core(mm²) | 0.5|2.5 |
Connectable conductor cross section fine-strand with cable end sleeve(mm²) | 0.5|2.5 | Connectable conductor cross section fine-strand without cable end sleeve(mm²) | 0.5|2.5 | Material insulation body | Other |
Connection position | - | Rated current In(A) | 15 |
Configure
Basic Attributes
Operation temperature(°C)
Width/grid dimension(mm)
Height at lowest possible mounting height(mm)
Connectable conductor cross section multi-wired(mm²)
Explosion-tested version 'Ex e'
Type
Filter by standard shipping days
Optional Attributes