PCB terminal block, KDSP

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1705668
1714029
1780895
1780905
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Inflammability class of insulation material acc. with UL94 Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

7.82 €

50 25 Days 23320-57.50.2|60.25|40.2|40.2|1.5413

2.61 €

100 28 Days 23320-57.50.2|60.25|40.2|40.2|1.5411

8.96 €

50 28 Days 17.5400V23.750.14|1.50.25|1.50.14|1.50.14|0.7517.53

5.97 €

50 28 Days 17.5400V23.750.14|1.50.25|1.50.14|1.50.14|0.7517.52

Loading...

  1. 1

Basic information

Colour housing Green Operation temperature(°C) -|- Type of fastening -
Number of levels 1 Rated surge voltage(kV) 4 Over voltage category III
Pollution degree 2 Connection type conductor Screw connection Connection type PCB Soldering connection
Diameter connection pin(mm) 1.3 Material connection surface Tin Type of banding None
Degree of protection (IP), mounted - Material insulation body Other Angle PCB/conductor connection 0°/180° (horizontal)
Type of PCB fastening Connecting contact

Tech Support