PCB terminal block, FRONT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1930645
1931741
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Rated voltage
(V)
Operation temperature
(°C)
Rated surge voltage
(kV)
Diameter connection pin
(mm)
Length pin
(mm)
Modular spacing connections
(mm)
Connectable conductor cross section solid-core
(mm²)
Connectable conductor cross section fine-strand with cable end sleeve
(mm²)
Connectable conductor cross section fine-strand without cable end sleeve
(mm²)
Connectable conductor cross section multi-wired
(mm²)
Rated current In
(A)
Number of electrical connections

10.60 €

20 35 Days 32630-|-61.357.620.5|60.5|40.5|40.5|1.5324

15.08 €

20 30 Days 31400-40|10041.23.550.2|2.50.25|1.50.2|1.50.2|0.752412

Loading...

  1. 1

Basic information

Colour housing Green Type of fastening - Inflammability class of insulation material acc. with UL94 V0
Number of levels 1 Over voltage category III Pollution degree 2
Connection type conductor Screw connection Connection type PCB Soldering connection Material connection surface Tin
Type of banding None Degree of protection (IP), mounted - Material insulation body Other
Angle PCB/conductor connection 90° (upwards vertical) Type of PCB fastening Connecting contact

Tech Support