Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1766161 |
1870255 |
1870268 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Rated voltage (V) | Inflammability class of insulation material acc. with UL94 | Connectable conductor cross section fine-strand with cable end sleeve (mm²) | Connectable conductor cross section fine-strand without cable end sleeve (mm²) | Type of PCB fastening | Rated current In (A) | Number of electrical connections | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
53.70 € | 10 | 47 Days | 400 | - | 0.25|1.5 | 0.2|1.5 | - | 22 | 29 | |||
4.57 € | 50 | 42 Days | 320 | V0 | 0.25|2.5 | 0.2|2.5 | Connecting contact | 20 | 2 | |||
6.85 € | 50 | 47 Days | 320 | V0 | 0.25|2.5 | 0.2|2.5 | Connecting contact | 20 | 3 |
Loading...
Height(mm) | 49.8 | Colour housing | Green | Operation temperature(°C) | -|- |
---|---|---|---|---|---|
Type of fastening | - | Number of levels | 2 | Rated surge voltage(kV) | 4 |
Over voltage category | III | Pollution degree | 2 | Connection type conductor | Screw connection |
Connection type PCB | Soldering connection | Diameter connection pin(mm) | 1.3 | Length pin(mm) | 5 |
Material connection surface | Tin | Modular spacing connections(mm) | 5.08 | Type of banding | None |
Connectable conductor cross section solid-core(mm²) | 0.2|4 | Connectable conductor cross section multi-wired(mm²) | 0.2|1.5 | Degree of protection (IP), mounted | - |
Material insulation body | Other | Angle PCB/conductor connection | 0°/180° (horizontal) |
Configure
Basic Attributes
Rated voltage(V)
Inflammability class of insulation material acc. with UL94
Connectable conductor cross section fine-strand with cable end sleeve(mm²)
Connectable conductor cross section fine-strand without cable end sleeve(mm²)
Type of PCB fastening
Rated current In(A)
Number of electrical connections
Type
Filter by standard shipping days
Optional Attributes