PCB terminal block, GMKDS

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1931411

Part Number
1931411
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.30 €

50 44 Days

Loading...

  1. 1

Basic information

Height(mm) 23 Colour housing Green Rated voltage(V) 630
Operation temperature(°C) -40|100 Type of fastening - Inflammability class of insulation material acc. with UL94 V0
Number of levels 1 Rated surge voltage(kV) 6 Over voltage category III
Pollution degree 2 Connection type conductor Screw connection Connection type PCB Soldering connection
Diameter connection pin(mm) 1.3 Length pin(mm) 5 Material connection surface Tin
Modular spacing connections(mm) 7.62 Type of banding None Connectable conductor cross section solid-core(mm²) 0.2|4
Connectable conductor cross section fine-strand with cable end sleeve(mm²) 0.25|2.5 Connectable conductor cross section fine-strand without cable end sleeve(mm²) 0.2|2.5 Connectable conductor cross section multi-wired(mm²) 0.2|1.5
Degree of protection (IP), mounted - Material insulation body Other Angle PCB/conductor connection 0°/180° (horizontal)
Type of PCB fastening - Rated current In(A) 24 Number of electrical connections 7

This page is PCB terminal block, GMKDS , part number 1931411.
You can find the detail information about specifications and dimensions on part number 1931411.

Tech Support