Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1984110000
With detachable clamps | false | Drive, polarization | Polarity free | Drive, switching attitude | Mono stable |
---|---|---|---|---|---|
Number of contacts as normally closed contact | 0 | Number of contacts as normally open contact | 0 | Number of contacts as change-over contact | 1 |
With forced-guided contacts | false | Type of switch contact | Simple contact | Complete with socket | false |
Degree of protection (IP) | IP67 | Width(mm) | 5 | Height(mm) | 28 |
Depth(mm) | 15 | Type of electric connection | Plug-in connection | Rated control supply voltage Us at DC(V) | 10.8|14.4 |
This page is Miniature Switching Relay, part number 1984110000.
You can find the detail information about specifications and dimensions on part number 1984110000.