Hardware Package

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

QZ9100

Part Number
QZ9100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,104.00 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Protection IP 67; (lower part: IP 21) Web Browser Google Chrome; Mozilla Firefox; (supported versions: see current release notes) Chip Set Intel Q170
Mass Storage 128 GB SSD Storage Temperature(°C) -40-85 Number of Video Outputs 1; (DP: 1x; HDMI: 1x; VGA: 1x)
Ambient Temperature(°C) -20-50 Processor Intel Core i5 6500TE Quadcore 2.3 GHz Language German; English; French; Italian; Spanish; Portuguese; Chinese; Japanese; Korean; Russian
Working Memory 8 GB DDR3 Vibration Resistance IEC60068-2-27
50 g 11 ms
IEC 60068-2-6
5 Grms / 10-500 Hz
Max. Relative Air Humidity(%) 95; (40 °C non condensing)
Communication Interface Ethernet; RS232; USB Number of R232 Interfaces 2; (selectable via BIOS: RS232 / RS485) Number of Ethernet Interfaces 2; (GBit)
Operating System Debian Linux 10 Number of USB Interfaces 4; (USB 3.0) Dimensions(mm) 85 x 253 x 201

This page is Hardware Package, part number QZ9100.
You can find the detail information about specifications and dimensions on part number QZ9100.

Tech Support