Memory Plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

E30398

Part Number
E30398
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

77.29 €

1 4 Days

Loading...

  1. 1

Basic information

Protection IP 65; IP 67 Electrical Design PNP Materials PA PACM 12 (TROGAMID); PET
Current Consumption(mA) < 35 Protection Class III Type of Short-Circuit Protection depending on the connected sensor
Thread Designation M12 x 1 Storage Temperature(°C) -40-85 Operating Voltage(V) 18-32 DC
Electrical Connection Connector: 1 x M12; Moulded body: TPU; Locking: stainless steel (1.4404 / 316L); Sealing: FKM Ambient Temperature(°C) -25-60 Reverse Polarity Protection Yes
Output Signal IO-Link Max. Voltage Drop Switching Output DC(V) 0.5 Communication Interface IO-Link
Permanent Current Rating of Switching Output DC(mA) 500; (briefly: 2 A / 50 ms) Min. Insulation Resistance(MΩ) 100; (500 V DC) IO-Link Revision 1.1
Dimensions(mm) M12 x 1 Sealing Material FKM Display operation: 2 x LED, green
Transmission Type COM2 (38.4 kBaud)

This page is Memory Plug, part number E30398.
You can find the detail information about specifications and dimensions on part number E30398.

Tech Support