Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ZB0929
Protection | IP 20 | Safety Standard | AES-128 | Frequency Band | 2.4 GHz |
---|---|---|---|---|---|
Materials | PA; ABS | Current Consumption(mA) | < 200 | Protection Class | III |
Connector Type | RJ45 | Operating Voltage(V) | 5 DC | Ambient Temperature(°C) | 0-50 |
Protocol | TCP/IP|proprietary | Remark | no SIM card supplied | Communication Interface | WLAN; Mobile networks; Ethernet |
Radio Approval For | EU; Canada; USA; Australia; Brazil | Usage Type | data transmission|sensor connection | Dimensions(mm) | Ø 95 |
Display | status: 1 x LED | Accessories (Included) | Mounting accessories, for wall mounting Power supply |
This page is Gateway Vibration Sensors, part number ZB0929.
You can find the detail information about specifications and dimensions on part number ZB0929.