Manufacturer part number: E11806
Brand: IFM ELECTRONIC
Price: 76.52 €
Delivery time: 4 Days
Material Nut: Brass, nickel-plated
Protection: IP 67
Electrical Design: -
Materials: PUR
Design: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
E11806
Part Number
|
---|
E11806 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material Nut | Protection | Electrical Design | Materials | Design | Storage Humidity (%) | Protection Class | Application | Connector Type | Storage Temperature (°C) | Operating Voltage (V) | Ambient Temperature (°C) | Max. Current Load Total (A) | Max. Internal Capacitance (nF) | Max. Internal Inductance (µH) | Cable Length (m) | Tightening Torque (Nm) | Moulded-Body Material | Special Feature | Compatible with Paint | Ambient Temperature (Moving) (°C) | Dimensions (mm) | Sealing Material | Display | Accessories (Included) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.52 € | 1 | 4 Days | Brass, nickel-plated | IP 67 | - | PUR | - | - | III | - | - | - | < 30 AC / < 36 DC | -25-80 | - | - | - | - | - | PUR | Free from silicone; Gold-plated contacts; Screened cable | - | - | 28 x 15 x 38 | - | - | - |
Loading...
This page is Connecting Cable Socket, part number E11806.
You can find the detail information about specifications and dimensions on part number E11806.
Configure
Basic Attributes
Electrical Design
Design
Storage Humidity(%)
Application
Connector Type
Storage Temperature(°C)
Max. Current Load Total(A)
Max. Internal Capacitance(nF)
Max. Internal Inductance(µH)
Cable Length(m)
Tightening Torque(Nm)
Compatible with Paint
Ambient Temperature (Moving)(°C)
Sealing Material
Display
Accessories (Included)
Material Nut
Protection
Materials
Protection Class
Operating Voltage(V)
Ambient Temperature(°C)
Moulded-Body Material
Special Feature
Dimensions(mm)
Optional Attributes
Part Number |
---|
E10200 |
E10210 |
E10217 |
E11807 |
E11809 |
E11855 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material Nut | Protection | Electrical Design | Materials | Design | Storage Humidity (%) | Protection Class | Application | Connector Type | Storage Temperature (°C) | Operating Voltage (V) | Ambient Temperature (°C) | Max. Current Load Total (A) | Max. Internal Capacitance (nF) | Max. Internal Inductance (µH) | Cable Length (m) | Tightening Torque (Nm) | Moulded-Body Material | Special Feature | Compatible with Paint | Ambient Temperature (Moving) (°C) | Dimensions (mm) | Sealing Material | Display | Accessories (Included) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.60 € | 1 | 4 Days | Brass, nickel-plated | IP 67 | - | TPU black | - | - | - | - | - | - | < 250 AC/DC | -25-85 | 4; (40° C) | - | - | - | - | TPU | Drag chain suitability | - | - | 26 x 14.5 x 38.5 | - | - | - | ||
25.48 € | 1 | 4 Days | Brass, nickel-plated | IP 67 | - | TPU black | - | - | - | - | - | - | < 250 AC / < 300 DC | -25-90 | - | - | - | - | - | TPU | Halogen-free; Drag chain suitability | - | - | 26 x 14.5 x 38.5 | - | - | - | ||
13.98 € | 1 | 4 Days | - | IP 65 | - | PUR | - | - | - | - | - | - | < 60 AC/DC | -25-85 | - | - | - | - | - | PUR | - | - | - | 13.3 x 8.5 x 20.5 | - | - | - | ||
50.35 € | 1 | 4 Days | Brass, nickel-plated | IP 68 | - | PUR | - | - | - | - | - | - | < 30 AC / < 36 DC | -25-80 | - | - | - | - | - | PUR | Halogen-free | - | - | 15 x 15 x 43 | - | - | - | ||
131.72 € | 1 | 4 Days | Brass, nickel-plated | IP 67 | - | PUR | - | - | - | - | - | - | < 30 DC | -25-90 | 3 | - | - | - | - | PUR | - | - | - | - | - | - | - | ||
67.52 € | 1 | 4 Days | Brass, nickel-plated | IP 67 | - | PUR | - | - | III | - | - | - | < 30 AC / < 36 DC | -25-80 | - | - | - | - | - | PUR | Screened cable | - | - | 15 x 15 x 43 | - | - | - |