Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1792.4360
Main material | Aluminium | Component material | Plastic | Form | A |
---|---|---|---|---|---|
Form-Type | 4 axis | B=Width(mm) | 75 | B1(mm) | 100 |
B2(mm) | 94 | B3(mm) | 70 | D=diameter(mm) | 5.3 |
D1(mm) | 13.8 | D2=Diameter(mm) | 9 | H=Height(mm) | 236 |
H1(mm) | 114 | H2(mm) | 40 | H3(mm) | 43 |
L=Length(mm) | 436 | L1(mm) | 361 |
This page is Monitor bracket aluminium, height adjustable 4 or 5 axis, Form A, 4 axis (K1792), part number K1792.4360.
You can find the detail information about specifications and dimensions on part number K1792.4360.