Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NGS-NH
Dimension width W(mm) | 27 | Dimension vertical H(mm) | 7.8 | Dimension depth D(mm) | 185 |
---|---|---|---|---|---|
IP rating | IP00 | Material | Steel | Operating temperature (°C) | -25 - 110 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | No | Housing connectable | No |
With ventilation slots | No |
This page is Uninorm, Clamps, Standard retaining clasp in accordance with DIN 43835 form B (only for use with NGS-ZE), part number NGS-NH.
You can find the detail information about specifications and dimensions on part number NGS-NH.