Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CC 500 WR
Dimension width W(mm) | 68.5 | Dimension vertical H(mm) | 164.5 | Dimension depth D(mm) | 13 |
---|---|---|---|---|---|
Colour | Grey | IP rating | IP00 | Material | Plastic |
Surface finishing | Untreated | RAL-number | 7024 | Operating temperature (°C) | -25 - 70 |
Type of enclosure | Open | With screening | No | With integrated PCB mounting connection system | No |
Suitable for rail mounting | No | Wall mounting possible | Yes | Housing connectable | No |
With ventilation slots | No | Modular spacing (MW) | 0 |
This page is CombiCard 1000-3000 / CombiSet 500, CC 500 Enclosures, Wall frame for CC 500, part number CC 500 WR.
You can find the detail information about specifications and dimensions on part number CC 500 WR.