Euromas ABS / PC / F05, Accessories, Set of hinges

Euromas ABS / PC / F05, Accessories, Set of hinges
  • Volume Discount
Notes:
For use with a lid height of 15 mm and higher. Mechanical processing and mounting on request.
Scope of delivery:
1 set of hinges (polycarbonate)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SCHM

Part Number
SCHM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.60 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Dimension width W(mm) 27.5 Dimension vertical H(mm) 6.8 Dimension depth D(mm) 34.7
Colour Grey IP rating IP00 Material Plastic
Surface finishing Untreated RAL-number 7035 Operating temperature (°C) -25 - 110
Type of enclosure Open With screening No With integrated PCB mounting connection system No
Suitable for rail mounting No Wall mounting possible No Housing connectable No
With ventilation slots No

This page is Euromas ABS / PC / F05, Accessories, Set of hinges, part number SCHM.
You can find the detail information about specifications and dimensions on part number SCHM.

Tech Support