Deflection dial gauge holders 90° (33070) (33070-07008)

Deflection dial gauge holders 90° (33070) 33070-07008

Product Details:

Manufacturer part number: 33070-07008

Brand: NORELEM

Price: 301.39

Delivery time: 4 Days


Technical Data:

L1: 1.5 mm

H: 10 mm

D: 8 mm

L: 70 mm

L2: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

33070-07008

Part Number
33070-07008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L1
(mm)
H
(mm)
D
(mm)
L
(mm)
L2
(mm)
Weight (ERP)
(kg)

301.39 €

1 4 Days 1.51087060.2911

Loading...

  1. 1

Basic information

Main material Steel Item Dial gauge Version 1 90°
RoHS Yes

This page is Deflection dial gauge holders 90° (33070), part number 33070-07008.
You can find the detail information about specifications and dimensions on part number 33070-07008.

Variation of this product

Part Number
33070-04803
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
L1
(mm)
H
(mm)
D
(mm)
L
(mm)
L2
(mm)
Weight (ERP)
(kg)

276.29 €

1 4 Days 1834870.2095

Tech Support