Macro Base Holder, Set of 8【8 Pieces Per Package】

Macro Base Holder, Set of 8

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 31/12/2024
  • Volume Discount
Can be used as a 54 x 54 x 12.5 mm holder master electrode or for component machining. Mount by using M6 screws in 4 places

[Features]
· Base element for 54 x 54 mm copper electrodes and workpieces. Hardened

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3R-651.7E-S
3R-651.7E-XS
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Surface Treatment

628.15 €

458.55 €

8 Pieces Per Package

1 pack Available Same day

Stock

Quenched, Nickel Plated on the Sides

598.56 €

8 Pieces Per Package

1 pack 5 Days Quenched, No Treatment on the Sides

Loading...

  1. 1

Basic information

Product Type Other Jigs Number Contained In A Packet 8 pieces per set Note Automatic Exchange Supported
Weight 1.3kg Remarks Before clamping the chuck, please attach it to a copper blank or workbench.

Tech Support