Inspection Mirror Z-350 / Z-354

Inspection Mirror Z-350 / Z-354
  • Promotional pricing ends 31/12/2024
An inspection mirror ideal for inspecting deep places.
[Features]
· Mirror diameter (Z-350: 24 mm / Z-354: 30 mm).
· Z-350: Fixed angle type.
· Z-354: Mirror angle can be adjusted, rod length can be adjusted.
[Applications]
· Ideal for inspecting narrow, deep spaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z-350

Part Number
Z-350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.31 €

7.92 €

1 Same day

Stock

Loading...

  1. 1

Basic information

Mirror Shape Circular form Mirror Size(mm) 24φ Maximum expansion and contraction value in full length(mm) 195
Mass(g) 30 Product Type Examination Mirror With Fixed Angle

This page is Inspection Mirror Z-350 / Z-354, part number Z-350.
You can find the detail information about specifications and dimensions on part number Z-350.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360