Manufacturer part number: 6848GH-4
Brand: NABEYA
Price: 33.04 €
Delivery time: 7 Days
A: 19 mm
B: 8.5 mm
C: 26 mm
D: 38 mm
E: 17 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6848GH-4
Part Number
|
---|
6848GH-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | Mass (g) | Material | Heat Treatment | Compatible Model | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.04 € | 1 | 7 Days | 19 | 8.5 | 26 | 38 | 17 | 56 | 30 | 108 | SS400 | Zinc Plating | 6848H-4 |
Loading...
This page is Hook Catch for Toggle Hook Clamp 6848, part number 6848GH-4.
You can find the detail information about specifications and dimensions on part number 6848GH-4.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
Mass(g)
Material
Heat Treatment
Compatible Model
Filter by standard shipping days
Optional Attributes
Part Number |
---|
6848GH-3 |
6848GHNI-2 |
6848GHNI-3 |
6848GHNI-4 |
6848GV-2 |
6848GV-3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | Mass (g) | Material | Heat Treatment | Compatible Model |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.34 € | 1 | 9 Days | 14 | 6.5 | 19 | 28 | 12 | 39 | 23 | 44 | SS400 | Zinc Plating | 6848H-3 | ||
35.45 € | 1 | 7 Days | 11 | 5.2 | 12 | 18 | 8 | 26 | 18 | 16 | SUS304 | - | 6848HNI-2 | ||
40.96 € | 1 | 7 Days | 14 | 6.5 | 19 | 28 | 12 | 39 | 23 | 44 | SUS304 | - | 6848HNI-3 | ||
53.67 € | 1 | 7 Days | 19 | 8.5 | 26 | 38 | 17 | 56 | 30 | 108 | SUS304 | - | 6848HNI-4 | ||
22.10 € | 1 | 7 Days | 11 | 5.2 | 12 | 5 | 5 | 26 | 18 | 14 | SS400 | Zinc Plating | 6848V-2 | ||
27.22 € | 1 | 7 Days | 14 | 6.5 | 16 | 6 | 7 | 36 | 23 | 30 | SS400 | Zinc Plating | 6848V-3 |