Manufacturer part number: A75-103-A75
Brand: NABEYA
Price: 130.55 €
Delivery time: 5 Days
Mouth Width: 83 mm
Mouth Depth: 23 mm
Maximum Opening: 77 mm
Mass: 3.1 kg
A: 195 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A75-103-A75
Part Number
|
---|
A75-103-A75 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mouth Width (mm) | Mouth Depth (mm) | Maximum Opening (mm) | Mass (kg) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.55 € | 1 | Available | 5 Days | 83 | 23 | 77 | 3.1 | 195 | 64 | 41 | 23 | 77 | 130 | 30 | 143 | 116 | 83 | 23.5 | 12 | 10 | 90 | 12.5 | φ16 -8 Threaded/Inch 29° |
Loading...
This page is Beta Vise, part number A75-103-A75.
You can find the detail information about specifications and dimensions on part number A75-103-A75.
Part Number |
---|
A100-103-A100 |
A125-103-A125 |
A150-103-A150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Mouth Width (mm) | Mouth Depth (mm) | Maximum Opening (mm) | Mass (kg) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
163.82 € | 1 | Available | 13 Days | 110 | 26.5 | 100 | 4.8 | 227 | 76 | 49.5 | 26.5 | 100 | 151 | 35 | 171 | 145 | 110 | 23.5 | 16 | 10 | 100 | 16 | φ19-6 Threaded/Inch 29° | |
221.24 € | 1 | Available | 5 Days | 138 | 34 | 125 | 8.1 | 268 | 91 | 57 | 34 | 125 | 185 | 38 | 218 | 171 | 138 | 34 | 14 | 12 | 110 | 16 | φ19-6 Threaded/Inch 29° | |
300.33 € | 1 | Available | 13 Days | 164 | 38 | 150 | 10.5 | 302 | 100 | 62 | 38 | 150 | 213 | 38 | 240 | 193 | 164 | 42 | 14 | 13 | 120 | 16 | φ19-6 Threaded/Inch 29° |