Round Plate, Machine Finish M Type

Round Plate, Machine Finish M Type
EN-JL 1040 Equiv. annealed round plate. Can be used for various purposes. Machine finished M type.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
613-01M
613-02M
613-03M
613-04M
613-05M
613-06M
613-07M
613-08M
613-09M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
Weight
(kg)

75.26 €

1 7 Days 80200.8

90.97 €

1 7 Days 100201.2

143.08 €

1 7 Days 125252.2

190.45 €

1 7 Days 160325

197.71 €

1 7 Days 200327.2

308.48 €

1 7 Days 2503613

972.90 €

1 7 Days 3154023

1,490.72 €

1 7 Days 4004541

1,763.67 €

1 7 Days 5005071

Loading...

  1. 1

Basic information

Material FC250 Heat Treatment Annealed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360