Tool Maker's Vise

Tool Maker's Vise
  • Volume Discount
[Features]
· Made of fully quenched materials, this is a precision tool that is finished by polishing.
· The accuracy is within 5 microns in both squareness and parallelism.
· Each machine comes with a beautiful wooden box case.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ETO-20G
ETO-20GL
ETO-31G
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mouth Width
(mm)
Maximum Opening
(mm)
Overall Length
(mm)
Full height
(mm)
Mass
(kg)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)

2,735.67 €

1 Available 8 Days 6065218643.821823960642835148461818239712848

2,527.26 €

1 Available 8 Days 6077218643.621823960642835148461818239712848

1,801.60 €

1 Available 8 Days 7698178613.51787661253620359178601710---

Loading...

  1. 1

Basic information

Mouth Depth(mm) 36

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360