Yankee Vise

Yankee Vise

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
All surfaces, with the exception of the end face on the handle side, have been finished. (P150, P250, P350, P400) Bases are attached to both the body and movable part. (Excluding P770) Acme screw is used for the feed screw of P350, P400, P300 and P770, enabling powerful tightening. Cold heading is used for the stopper balls on both ends of the handle to prevent them from falling out under any circumstances.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
P150
P250
P350
P400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mouth Width
(mm)
Mouth Depth
(mm)
Maximum Opening
(mm)
Mass
(kg)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)

132.13 €

1 Available 8 Days 3825380.8383825471082225.5465W 3/8 16-Threaded/Inchφ12

157.55 €

1 Available 5 Days 6238642.6626438671582937978W1/2 12-Threaded/Inchφ19

300.66 €

1 Available 7 Days 7545794.4757945761863138.51148TW16 8-Threaded/InchHexagon 22

365.62 €

1 Available 8 Days 101.5451047.7101.5104458323838481148TW16 8-Threaded/InchHexagon 22

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360