Mounting Clamp Set【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BCS-14B
BCS-14C
BCS-16H
BCS-18G
BCS-18H
BCS-18Q1
BCS-18Q2
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible Vise Compatible Groove Width
(mm)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Set Contents (Leg Clamp) Set Contents (T-Slot Nuts) Set Contents (Flange Nut) Set Contents (Stud Bolt)

137.46 €

2 Pieces Per Package

1 pack Available 5 Days LTCV100 (S, H, SH), LTCV125 (S, H, SH), LTCV160 (S, H, SH, TH), LTCV200 (S, H, SH, TH), LTFV100Q, LT150MC, LTM150WL, LT5AU All models1413.517156327-371532LCMC121TNM1412FNM0012BM01275

175.13 €

2 Pieces Per Package

1 pack Available 8 Days LTFV75、LT100MC、LTM100WL、LTAW1001413.512155526-311532LCMC122TNM1412FNM0012BM01275

175.13 €

2 Pieces Per Package

1 pack Available 8 Days LT150WL1613.512155526-311532LCMC122TNM1612FNM0012BM01275

204.32 €

2 Pieces Per Package

1 pack Available 8 Days LTFV75、LT100MC、LTM100WL、LTAW100181720208032-432545LCMC164TNM1816FNM0016BM016100

177.95 €

2 Pieces Per Package

1 pack 7 Days LT150WL181712155526-311532LCMC122TNM1812FNM0012BM01275

142.86 €

2 Pieces Per Package

1 pack Available 8 Days LTCV100 (S, H, SH), LTCV125 (S, H, SH), LTCV160 (S, H, SH, TH), LTCV200 (S, H, SH, TH), LTFV100Q, LTFV125Q, LTFH125Q, LT5AU All models181717206825-332040Dedicated clamp, spacerTNM1816KHex bolt M16x70, flat washer WF16-

149.60 €

2 Pieces Per Package

1 pack 7 Days LTFV150Q、LTFH150Q、LTFV175Q、LTFH175Q181720206825-332040Dedicated clamp, spacerTNM1816KHex bolt M16x70, flat washer WF16-

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360