GSX MILL 4-Flute Blade 2.5D GSX4C-2.5D (GSX40140C-2.5D)

GSX MILL 4-Flute Blade 2.5D GSX4C-2.5D GSX40140C-2.5D

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: GSX40140C-2.5D

Brand: NACHI(FUJIKOSHI)

Price: 74.11

Delivery time: 6 Days


Technical Data:

Blade diameter (D): 1.4 φ

Blade length (ℓ): 3.5 mm

Shank diameter (d): 4 mm

Overall Length (L): 40 mm

O.D. Dc: 1.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GSX40140C-2.5D

Part Number
GSX40140C-2.5D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)

74.11 €

1 Available 6 Days 1.43.54401.4

Loading...

  1. 1

Basic information

work material General Steel / Quenched and tempered steel / High Hardness Steel: to HRC55 / High Hardness Steel: to HRC60 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type Square
Coating For General Steels (AlCrN, etc.) Machining Application Plane / Side / Groove / Inclined Cuts Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30˚ to 40˚)

This page is GSX MILL 4-Flute Blade 2.5D GSX4C-2.5D, part number GSX40140C-2.5D.
You can find the detail information about specifications and dimensions on part number GSX40140C-2.5D.

Variation of this product

Part Number
GSX40110C-2.5D
GSX40120C-2.5D
GSX40130C-2.5D
GSX40150C-2.5D
GSX40160C-2.5D
GSX40170C-2.5D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)

74.11 €

1 Available 6 Days 1.12.84401.1

51.60 €

1 Available 6 Days 1.234401.2

74.11 €

1 Available 6 Days 1.33.34401.3

45.60 €

1 Available 6 Days 1.53.84401.5

74.11 €

1 Available 6 Days 1.644401.6

74.11 €

1 Available 6 Days 1.74.34401.7

Tech Support