G Standard Drill GSD (GSD2.4)

G Standard Drill GSD GSD2.4

Click on this image to zoom in.

Click on this image to zoom in.

  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: GSD2.4

Brand: NACHI(FUJIKOSHI)

Price: 7.73

Delivery time: Same day


Technical Data:

Diameter Dc: 2.4 mm

Groove Length L: 30 mm

Overall Length L: 57 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GSD2.4

Part Number
GSD2.4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)

7.73 €

5.41 €

1 Same day

Stock

2.43057

Loading...

  1. 1

Basic information

work material General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Tool Material Type High-speed steel Shank Type Straight Shank
Coating Y/N Available Coating Type TiN With/without Oil Hole N/A
tip angle(Degree) 118 Units Ordered(Book) 1

This page is G Standard Drill GSD, part number GSD2.4.
You can find the detail information about specifications and dimensions on part number GSD2.4.

Variation of this product

Part Number
GSD2.0
GSD2.1
GSD2.6
GSD2.7
GSD2.8
GSD3.5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter Dc
(mm)
Groove Length L
(mm)
Overall Length L
(mm)

6.63 €

1 Available Same day

Stock

22449

7.73 €

1 Same day

Stock

2.12449

6.97 €

1 Same day

Stock

2.63057

6.97 €

1 Same day

Stock

2.73361

7.25 €

1 Same day

Stock

2.83361

8.32 €

1 Same day

Stock

3.53970

Tech Support