GSX MILL 4-Flute Blade 1D GSX4C-1D (GSX40800C-1D)

GSX MILL 4-Flute Blade 1D GSX4C-1D GSX40800C-1D
  • Volume Discount

Product Details:

Manufacturer part number: GSX40800C-1D

Brand: NACHI(FUJIKOSHI)

Price: 79.57

Delivery time: 6 Days


Technical Data:

Blade diameter (D): 8 φ

Blade length (ℓ): 8 mm

Shank diameter (d): 8 mm

Overall Length (L): 60 mm

O.D. Dc: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GSX40800C-1D

Part Number
GSX40800C-1D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)

79.57 €

1 Available 6 Days 888608

Loading...

  1. 1

Basic information

work material General Steel / Quenched and tempered steel / High Hardness Steel: to HRC55 / High Hardness Steel: to HRC60 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 4 Type Square
Coating For General Steels (AlCrN, etc.) Machining Application Plane / Side / Groove / Inclined Cuts Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30˚ to 40˚)

This page is GSX MILL 4-Flute Blade 1D GSX4C-1D, part number GSX40800C-1D.
You can find the detail information about specifications and dimensions on part number GSX40800C-1D.

Variation of this product

Part Number
GSX40100C-1D
GSX40500C-1D
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)

45.60 €

1 Available 6 Days 114401

42.06 €

1 Available 6 Days 556505

Tech Support